Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Aqua Series Air-Cooled Chillers

Aqua Series chillers by Carrier install quickly and easily to save you time and money. And, the savings will continue to mount with lower operating costs due to Aqua Series' full and part load performance. Available in 10 to 500-ton chillers, the Aqua Series chillers come in two lines:

  • AquaForce® chillers with HFC-134a provide best-in-class full and part-load performance in a single chassis, while exceeding ASHRAE 90.1 standards.
  • AquaSnap® chillers with Puron® refrigerant provide excellent part load performance in a compact package, while meeting ASHRAE 90.1 minimum energy efficiency requirements.

Aqua Series air-cooled chillers are easy to monitor and control with the ComfortLink™ Control System by Carrier. The ComfortLink system provides functions such as demand limit, load shed and water temperature reset capabilities. These features provide added control for reduced energy usage.

With environmentally sound refrigerant, simple installation, superior efficiency and powerful controls, these units are ideal for both replacement and new construction projects.

Model
Details
Compressor Refrigerant Capacity
(Tons)
Key
Document
30RAP Scroll Puron® (R-410A) 10 - 90 Product Catalog
30RB Scroll Puron® (R-410A) 60 - 390 Product Catalog
30XA Screw R-134a 80 - 500 Product Catalog
Learn about systems that use air-cooled chillers.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy