Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Carrier AERO® Air Handlers

From 400 to 60,500 CFM, Aero air handler units by Carrier provide advanced technology and custom features in a streamlined package. Aero units deliver indoor air quality benefits while remaining easy to install. They are well suited for a long list of applications, from commercial and industrial to institutional facilities, with the same quality, features, and construction for both indoor and outdoor units. The proven ease of assembly and disassembly make the Aero 39M air handler units ideal for retrofit situations. Aero units meet the demands of precision environments, including clean rooms and high-tech processing areas. With Aero air-handling units, Carrier delivers performance and reliability combined with an unprecedented flexibility of features so you can create precisely what you need in an air handler.

Model
Details
Type Airflow
(Cfm)
Application Key
Document
39M Custom
Double Wall
1,500 - 60,500 Indoor/Outdoor Product Catalog
39L Compact
Single/Double Wall
1,800 - 15,000 Indoor Only Product Catalog
39S Compact
Single/Double Wall
400 - 8,500 Indoor/Outdoor Product Catalog
Learn about systems that use air handlers. Download air handler equipment selection software.


Carrier-Racan Air Handling Units

Racan air handling units are the perfect solution for custom applications with volumetric flow rates ranging from 2000 to over 300,000 CFM.

Racan AHUs are designed using proven structural principles and leading edge manufacturing technologies. With dimensions that can be manipulated in 1-inch increments, Racan AHUs can be designed to fit virtually anywhere. Racan has a full selection of filters, fans, heat exchangers, heating, cooling and humidification options.

Visit the Racan Website

Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013