Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Heat/Energy Recovery Units

 

Carrier's 62E series are packaged energy recovery ventilation (ERV) units. The units save on both initial costs and operating costs by reducing rooftop unit cooling loads and by recovering energy from exhaust air to operate efficiently. The 62E ERVs may be used as stand-alone units or integrated as part of a heating, ventilation and air conditioning (HVAC) system. Special transitions are available to allow a 62E ERC to be directly coupled to a wide range of Carrier packaged rooftop units.

Model
Details
Description Capacity
(Cfm)
Key
Document
EnergyX™ Rooftop unit factory installed energy recovery ventilator 100 - 3,500 See Rooftop Units
62E Energy recovery ventilator 200 - 30,000 Product Catalog
Learn about systems that use energy recovery. Download commercial rooftop selection software that includes energy recovery devices.

Carrier's heat recovery ventilator (HRV) and energy recovery ventilators (ERV) are designed to operate as an integral part of a total HVAC system while improving air quality. As the ventilators exhaust stale indoor air to the outside through the recovery core, fresh air drawn from outside is warmed or cooled by the energy present in the exhaust air. Excess wintertime humidity and indoor contaminants are flushed from the building by the HRV. The ERV removes moisture from the incoming humid air during cooling season while also diluting and flushing out stale, polluted air with operating efficiencies up to 84 percent.

Heat Recovery Ventilators

Heat Recovery
Ventilator
Model
Details
Description Capacity
(Cfm)
Key
Document
Performance™ HRVCCLVU Large vertical 150 - 330 Product Catalog
Performance™ HRVCCLHU Large horizontal 150 - 330 Product Catalog
Performance™ HRVCCSVU Small vertical 150 - 330 Product Catalog

Energy Recovery Ventilators

Energy Recovery
Ventilator
Model
Details
Description Capacity
(Cfm)
Key
Document
Performance™ ERVCCSVA Small vertical 100 Product Catalog
Performance™ ERVCCSHA Small horizontal 100 Product Catalog
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy