Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Furnaces

Click on the tabs below to explore Carrier's furnace line.

With Carrier residential gas-fired furnaces, you can select from fifteen models with a variety of features from the Infinity® variable capacity furnace, to the Performance™ two-stage furnace, to the Comfort™ and base models providing 60,000 to 155,000 Btuh; AFUE efficiencies ranging from 80 percent to 95 percent; with standard and low NOx models available.

Furnace Description Model AFUE % Heating
Capacity
(Btuh)
Key
Document
Infinity® Variable speed gas furnace 58MVB 90 40,000 - 120,000 Product Catalog
Infinity® Variable speed gas furnace 58MVC 95 60,000 - 120,000 Product Catalog
Infinity® Variable speed gas furnace 58CVA 80 70,000 - 155,000 Product Catalog
Infinity® Variable speed gas furnace
Low NOx
58CVX 80 70,000 - 155,000 Product Catalog
Performance™ 2-stage gas furnace 58MTB 80 60,000 - 120,000 Product Catalog
Performance™ Boost 90 Gas Furnace 58MEB 93 38,000 - 112,000 Product Catalog
Performance™ 2-stage gas furnace 58CTA 80 45,000 - 155,000 Product Catalog
Performance™ 2-stage gas furnace
Lox NOx
58CTX 80 45,000 - 155,000 Product Catalog
Comfort™ Gas furnace 58MXB 95 40,000 - 138,000 Product Catalog
Comfort™ Gas furnace 58DLA 80 45,000 - 155,000 Product Catalog
Comfort™ Gas furnace
Low NOx
58DLX 80 45,000 - 155,000 Product Catalog
Standard Gas furnace 58MCB 92 40,000 - 138,000 Product Catalog
Standard Gas furnace 58STA 80 45,000 - 155,000 Product Catalog
Standard Gas furnace
Low NOx
58STX 80 45,000 - 155,000 Product Catalog

With Carrier residential oil-fired furnaces, you can select from six models with a variety of features from the Performance™ variable speed furnace to the Comfort™ four-way multipoise models providing 70,000 to 154,000 Btuh.

Furnace Description Model AFUE % Heating
Capacity
(Btuh)
Key
Document
Performance™ Lowboy upflow furnace 58CLR 80 70,000 - 154,000 Product Catalog
Performance™ Variable speed
Lowboy upflow furnace
58VLR 80 70,000 - 154,000 Product Catalog
Performance™ 4-way multipoise furnace 58CMR 80 70,000 - 154,000 Product Catalog
Performance™ Variable speed
4-way multipoise furnace
58VMR 80 70,000 - 154,000 Product Catalog
Comfort™ Lowboy upflow furnace 58CLA 80 70,000 - 154,000 Product Catalog
Comfort™ 4-way multipoise furnace 58CMA 80 70,000 - 154,000 Product Catalog
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013