Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Fan Coils

 

AIRSTREAM™ Fan Coils

With AirStream™ fan coils by Carrier, you can select from five horizontal, six vertical, 6 hydronic cassette, five ducted, three stacked, and two belt-drive models; furred-in or cabinet style, slant-top or low-silhouette, in 200 to 4,000 CFM capacities. Many optional control packages are also available and optional decorative colors allow the units to blend with any interior design.

Model
Details
Description Airflow
(Cfm)
Key
Document
42B Belt-Drive 600 - 4,000 Product Catalog
42D Ducted 600 - 2,000 Product Catalog
42C Horizontal 200 - 1,200 Product Catalog
42S Stack 300 - 1,200 Product Catalog
42V Vertical 200 - 1,200 Product Catalog
42WKN Hydronic Cassette 260 - 1,160 Product Catalog
Learn about systems that use fan coils. Download commercial fan coil equipment selection software.

With Carrier residential fan coils, you can select models with a variety of features from the Infinity® communicating fan coil, the Performance™ series with variable speed fans, the Comfort™ series or base models providing 18,000 to 60,000 Btuh.

Units with Puron Refrigerant (R-410A)

Fan Coil Description Model
Details
Capacity
(Btuh)
Key
Document
Infinity™ Communicating
Fan Coil
FE4A 18,000 - 60,000 Product Catalog
Performance™ Variable Speed
Fan Coil
FV4B 18,000 - 60,000 Product Catalog
Comfort™ Fan Coil FX4C 18,000 - 60,000 Product Catalog
Base Series Fan Coil FY4A 18,000 - 60,000 Product Catalog
Base Series Apartment
Fan Coil
FF1E 18,000 - 36,000 Product Catalog

Units with R-22 Refrigerant

Fan Coil Description Model
Details
Capacity
(Btuh)
Key
Document
Performance™ Variable Speed
Fan Coil
FK4D 18,000 - 60,000 Product Catalog
Base Series Apartment
Fan Coil
FF1E 18,000 - 36,000 Product Catalog
Base Series Fan Coil FC4D 18,000 - 60,000 Product Catalog
Base Series Fan Coil FA4C 18,000 - 60,000 Product Catalog

Electric Furnace Coils

Fan Coil Description Model
Details
Capacity
(Btuh)
Key
Document
Base Series Electric Furnace
Fan Coil
FH4C 18,000 - 42,000 Product Catalog
Learn about systems that use fan coils.
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013