Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

AXIS™ Overhead Air Terminals

Axis™ overhead air terminals by Carrier provide the right amount of system design flexibility to minimize installation tasks, lower maintenance costs and supply the even level of comfort that Carrier customers appreciate.

Carrier's air terminals are designed to be fully compatible with most control options, including our ComfortID™ controls - an advanced option that can identify and meet each zone requirement to control temperature, humidity, CO2, and other indoor air quality (IAQ) needs. ComfortID controls can also provide zone-level demand-controlled ventilation, as well as duct static pressure reset, and can be used in retrofit or new building applications.

Click on the tabs below to explore Carrier's overhead air terminal offering.

Model
Details
Description Airflow
(Cfm)
Key
Document
35BD Boot diffuser 100 - 500 Product Catalog
37H Integral VAV diffuser 100 - 400 Product Catalog
Learn about systems that use air-terminals. Download air terminal equipment selection software.
Model
Details
Description Airflow
(Cfm)
Key
Document
35E Standard unit 45 - 7,100 Product Catalog
35J Retrofit 45 - 3,700 Product Catalog
35K Bypass 200 - 4,000 Product Catalog
Learn about systems that use air-terminals. Download air terminal equipment selection software.
Model
Details
Description Airflow
(Cfm)
Key
Document
35L VAV unit 50 - 7,100 Product Catalog
35N VAV or CAV unit 50 - 3,700 Product Catalog
Learn about systems that use air-terminals. Download air terminal equipment selection software.
Model
Details
Description Airflow
(Cfm)
Key
Document
45J Standard unit 90 - 3,900 Product Catalog
45K Quiet unit 90 - 3,100 Product Catalog
45Q Low profile unit 100 - 1,600 Product Catalog
Learn about systems that use air-terminals. Download air terminal equipment selection software.
Model
Details
Description Airflow
(Cfm)
Key
Document
45M Standard unit 90 - 3,700 Product Catalog
45N Quiet unit 90 - 3,800 Product Catalog
45R Low profile unit 100 - 2,000 Product Catalog
Learn about systems that use air-terminals. Download air terminal equipment selection software.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy